IESNA:LM-63-2002
[TEST]P956810
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47403
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6518.3 7009.8 7537.6 8067.9 8474.3 8723.2 8874.5 8959.6 9053.4 9162.2
9302.2 9492.3 9748.7 10051.4 10419.1 11038.1 11973.6 13214.2 14746.3 16662.2
19173.5 22056.2 25125.3 27916.7 29603.8 28747.1 27032.5 24735.1 21974.9 18685.8
14524.9 10377.8 6792.2 3948.3 1737.1 537.8 0
6518.3 7036.3 7630.4 8218.9 8652.9 8916.8 9041.6 9072.4 9092.6 9110.6
9139.7 9201.7 9315.2 9457.8 9692.7 10183.7 11044.4 12292.3 13918.1 15856.6
18178.3 20851.1 23934.7 27268.4 30610.8 31498.8 29615.1 27191.4 24646.6 21751.6
17698 13339.8 9284.2 5651.9 2641.3 841.7 0
6518.3 7063.1 7723.4 8369.8 8831.5 9110.1 9208.4 9185.2 9132.2 9059.1
8977.1 8910.8 8882 8864.5 8966.6 9329.3 10115.2 11370.3 13089.7 15050.7
17183.3 19646.3 22744.1 26619.8 31618.1 34250.4 32197.7 29647.6 27318.4 24817.6
20871.1 16302.1 11776 7355.7 3545.6 1145.6 0
6518.3 7100.9 7815.5 8505.6 8990.8 9254.2 9298.7 9186.9 9013.3 8813
8603.4 8415.8 8272.7 8175.2 8248.2 8676.4 9629.7 11090.7 12966.4 15025.7
17187.5 19524.4 22269.1 25667.1 30435 34117.1 32708.7 29887.2 27425.5 24894.7
21156 16709.8 12282.8 7921.8 4027.1 1414.2 0
6518.3 7138.6 7907.8 8641.4 9150.2 9397.8 9389.3 9188.4 8894.5 8566.9
8229.7 7921 7663.4 7485.8 7530.1 8023.6 9144.2 10811 12842.8 15000.6
17191.8 19402.4 21794.1 24714.6 29251.9 33983.6 33219.4 30126.6 27532.8 24971.5
21440.9 17117.5 12789.5 8488.1 4508.5 1682.9 0
6518.3 7161.1 7957.8 8723.2 9246.7 9467.8 9391.8 9087.1 8670.9 8237.9
7830.2 7478.3 7202.2 7052.3 7228.9 8004.1 9486.8 11558.4 14040.2 16728
19417.9 22061.5 24753.6 27702.9 32079.8 36574.1 36511.6 33556.8 30600.3 27371.4
23308.1 18536.9 13861.6 9226 5114.9 1986 0
6518.3 7183.7 8007.8 8805 9342.8 9537.9 9394.3 8985.8 8447.3 7909
7430.8 7035.6 6740.9 6618.9 6928 7984.6 9829.5 12305.8 15237.8 18454.9
21644 24720.6 27712.9 30691.1 34907.8 39165 39804 36986.8 33667.7 29771.4
25175.3 19956.4 14933.1 9963.8 5720.9 2289.2 0
6518.3 7194.9 8038.1 8849.3 9385.8 9561.4 9369.3 8893 8284.5 7705.4
7216.7 6825 6545.6 6465.5 6892.3 8148.2 10227.2 13029.1 16426.4 20195
23940.9 27562.5 31100.8 34528.6 39016.4 43073.9 43594.5 40793.5 36943.6 32224.9
26902.5 21181.3 15576.4 10232.2 5873.2 2302.2 0
6518.3 7206.2 8068.6 8893.3 9428.6 9584.9 9344.3 8800 8121.6 7501.8
7003.1 6614.6 6350.2 6312 6856.5 8311.7 10624.9 13752.5 17615.2 21934.9
26237.9 30404.2 34488.8 38365.8 43125 46982.7 47384.6 44600.2 40219.2 34678.2
28629.6 22406.4 16219.5 10500.3 6025.6 2314.9 0
6518.3 7201.2 8091.6 8914.5 9444.8 9587.4 9314.7 8734.4 8021.6 7391.3
6898.5 6515.8 6258.2 6245.7 6851 8396.8 10823 14177.2 18336.8 22956.7
27626.6 32068.8 36468.6 40820.8 45778.3 49435.2 49472.7 46236.1 41128.5 34770.2
28166.8 21611 14940.1 9494.8 5220.2 1943.5 0
6518.3 7206.2 8068.6 8893.3 9428.6 9584.9 9344.3 8800 8121.6 7501.8
7003.1 6614.6 6350.2 6312 6856.5 8311.7 10624.9 13752.5 17615.2 21934.9
26237.9 30404.2 34488.8 38365.8 43125 46982.7 47384.6 44600.2 40219.2 34678.2
28629.6 22406.4 16219.5 10500.3 6025.6 2314.9 0
6518.3 7194.9 8038.1 8849.3 9385.8 9561.4 9369.3 8893 8284.5 7705.4
7216.7 6825 6545.6 6465.5 6892.3 8148.2 10227.2 13029.1 16426.4 20195
23940.9 27562.5 31100.8 34528.6 39016.4 43073.9 43594.5 40793.5 36943.6 32224.9
26902.5 21181.3 15576.4 10232.2 5873.2 2302.2 0
6518.3 7183.7 8007.8 8805 9342.8 9537.9 9394.3 8985.8 8447.3 7909
7430.8 7035.6 6740.9 6618.9 6928 7984.6 9829.5 12305.8 15237.8 18454.9
21644 24720.6 27712.9 30691.1 34907.8 39165 39804 36986.8 33667.7 29771.4
25175.3 19956.4 14933.1 9963.8 5720.9 2289.2 0
6518.3 7161.1 7957.8 8723.2 9246.7 9467.8 9391.8 9087.1 8670.9 8237.9
7830.2 7478.3 7202.2 7052.3 7228.9 8004.1 9486.8 11558.4 14040.2 16728
19417.9 22061.5 24753.6 27702.9 32079.8 36574.1 36511.6 33556.8 30600.3 27371.4
23308.1 18536.9 13861.6 9226 5114.9 1986 0
6518.3 7138.6 7907.8 8641.4 9150.2 9397.8 9389.3 9188.4 8894.5 8566.9
8229.7 7921 7663.4 7485.8 7530.1 8023.6 9144.2 10811 12842.8 15000.6
17191.8 19402.4 21794.1 24714.6 29251.9 33983.6 33219.4 30126.6 27532.8 24971.5
21440.9 17117.5 12789.5 8488.1 4508.5 1682.9 0
6518.3 7100.9 7815.5 8505.6 8990.8 9254.2 9298.7 9186.9 9013.3 8813
8603.4 8415.8 8272.7 8175.2 8248.2 8676.4 9629.7 11090.7 12966.4 15025.7
17187.5 19524.4 22269.1 25667.1 30435 34117.1 32708.7 29887.2 27425.5 24894.7
21156 16709.8 12282.8 7921.8 4027.1 1414.2 0
6518.3 7063.1 7723.4 8369.8 8831.5 9110.1 9208.4 9185.2 9132.2 9059.1
8977.1 8910.8 8882 8864.5 8966.6 9329.3 10115.2 11370.3 13089.7 15050.7
17183.3 19646.3 22744.1 26619.8 31618.1 34250.4 32197.7 29647.6 27318.4 24817.6
20871.1 16302.1 11776 7355.7 3545.6 1145.6 0
6518.3 7036.3 7630.4 8218.9 8652.9 8916.8 9041.6 9072.4 9092.6 9110.6
9139.7 9201.7 9315.2 9457.8 9692.7 10183.7 11044.4 12292.3 13918.1 15856.6
18178.3 20851.1 23934.7 27268.4 30610.8 31498.8 29615.1 27191.4 24646.6 21751.6
17698 13339.8 9284.2 5651.9 2641.3 841.7 0
6518.3 7009.8 7537.6 8067.9 8474.3 8723.2 8874.5 8959.6 9053.4 9162.2
9302.2 9492.3 9748.7 10051.4 10419.1 11038.1 11973.6 13214.2 14746.3 16662.2
19173.5 22056.2 25125.3 27916.7 29603.8 28747.1 27032.5 24735.1 21974.9 18685.8
14524.9 10377.8 6792.2 3948.3 1737.1 537.8 0
6518.3 6956 7418.8 7871.8 8226.4 8450.8 8590.6 8671.7 8754.2 8856.5
9002.6 9206.7 9472.6 9778 10157.4 10704.5 11487.4 12512.4 13799.5 15329.8
17164.7 19092.2 20801.1 22012.2 22314.9 21040.5 19237.3 17091.5 14750 12211.7
9302 6510.6 4194.6 2427.7 1092.1 357.7 0
6518.3 6902.3 7300 7675.9 7978.6 8178.7 8306.7 8383.8 8454.8 8550.6
8703.2 8920.8 9196.7 9504.8 9895.5 10370.8 11001.1 11810.5 12852.8 13997.1
15155.7 16128.2 16477.1 16107.7 15025.7 13333.8 11442.1 9447.8 7525.1 5737.9
4079.1 2643.3 1597.1 907.5 447.2 177.6 0
6518.3 6845 7181.4 7494.8 7739.2 7907.5 8012.6 8062.9 8102.1 8155.2
8251.2 8401.3 8595.6 8798.5 9029.6 9288.5 9617.1 10047.1 10612.9 11215.7
11775 12138.2 12058.1 11494.9 10446.6 9029.1 7582.9 6166.1 4855 3711.6
2693.9 1825.4 1176.1 723.4 386.7 160.3 0
6518.3 6788 7063.1 7313.7 7500.1 7636.4 7718.4 7741.9 7749.4 7759.5
7799 7881.5 7994.6 8092.1 8163.7 8206.2 8232.9 8283.7 8373 8434.3
8394.3 8147.9 7638.9 6882.3 5867.5 4724.4 3723.9 2884.5 2184.9 1685.4
1308.7 1007.5 755.4 539.8 326.4 143.1 0
6518.3 6730.4 6943.8 7137.4 7286 7383.8 7427.5 7404.3 7340.2 7261.7
7184.2 7132.4 7108.1 7078.1 7021.6 6924.8 6791.5 6653.9 6526.1 6420.5
6305.5 6111.1 5788.9 5334.7 4744.9 4039.1 3404 2793.7 2210.9 1763.6
1379.7 1055.8 775.4 543.3 324.7 141.3 0
6518.3 6672.9 6824.7 6961 7071.6 7131.1 7136.6 7066.6 6931 6763.9
6569.6 6383.3 6221.2 6063.6 5880 5643.4 5350.2 5024.6 4679.4 4406.7
4216.6 4074.6 3939 3786.9 3622.3 3353.7 3084.1 2702.6 2236.6 1842.2
1450.7 1104.3 795.4 547.3 322.7 139.6 0
6518.3 6617.9 6713.4 6805.7 6888 6923.3 6896 6777.2 6572.3 6332
6063.6 5818.2 5613.1 5436.3 5262.4 5057.8 4813.7 4544.3 4258.2 4031.8
3881.5 3782.4 3710.6 3625.6 3495.5 3269.4 3044.3 2724.9 2339.7 1988.3
1614.3 1263.1 930 646.3 395.2 169.1 0
6518.3 6562.8 6602.1 6650.4 6703.9 6715.4 6655.4 6487.8 6213.7 5900
5557.8 5253.2 5005 4808.7 4644.9 4472.3 4277.2 4064.1 3837 3656.9
3546.3 3490.5 3482.3 3464.3 3368.7 3185.4 3004.5 2746.9 2442.5 2134.1
1777.9 1422 1064.3 745.4 467.7 198.9 0
6518.3 6509.6 6497.1 6507.1 6527.1 6529.6 6449.5 6245.7 5931.8 5579.1
5228.9 4953.8 4753.7 4606.1 4476 4324.7 4143.4 3940.8 3711.9 3495.5
3334.2 3246.7 3255.4 3264.2 3236.6 3169.1 3006.5 2741.4 2442.5 2158.6
1891 1608.3 1286.9 935.5 609.1 257.6 0
6518.3 6450.3 6393.3 6372.7 6382.8 6395.3 6342 6179.4 5914.3 5613.4
5321.5 5066.3 4842 4645.4 4459.8 4265.2 4052.1 3825.7 3600.6 3399.7
3222.9 3091.1 3021 2979 2939.5 2893.5 2796.4 2623.3 2403.7 2159.1
1881.5 1603.3 1286.2 946 622.8 275.1 0
6518.3 6402.3 6302.7 6252.2 6255.7 6291.2 6292.2 6197.7 5999.3 5739.2
5466.5 5206.4 4953 4711.2 4477.8 4245.2 4006.8 3765.7 3542.1 3350.7
3179.4 3048.1 2953 2880 2811.2 2732.9 2625.8 2481.3 2302.7 2089.8
1828.2 1560.5 1250.4 928.5 604.1 267.6 0
6518.3 6354.5 6211.9 6131.9 6128.6 6187.7 6242.7 6215.7 6084.3 5865
5611.6 5346.5 5064.6 4776.9 4496 4225.2 3961.5 3705.6 3483.8 3301.7
3136.1 3005.3 2885.2 2780.9 2682.6 2572.6 2455 2339.2 2201.6 2020.5
1774.7 1517.8 1214.4 911 585.3 260.1 0
6518.3 6311.2 6135.9 6031.8 6028.6 6121.1 6251.7 6324.7 6273.7 6081.1
5806 5506.3 5197.1 4882.7 4576.8 4283.2 4003.3 3739.7 3512.3 3328.7
3178.1 3068.6 2975 2877.5 2767.4 2626.3 2475.8 2332.7 2179.1 1987.5
1743.1 1485.8 1187.6 892 564 256.1 0
6518.3 6268.2 6060.1 5931.8 5928.5 6055.1 6260.7 6433.8 6463.3 6297.7
6000.6 5665.9 5329.7 4988.8 4657.4 4341 4045.1 3773.9 3541.3 3355.5
3220.4 3131.6 3064.6 2974 2852 2680.1 2496.3 2326.2 2156.6 1954.7
1711.4 1453.7 1160.6 872.9 542.8 252.1 0
6518.3 6230.4 5993.1 5847.5 5837.7 5983.5 6242.2 6491.8 6584.6 6455.5
6155.9 5790.4 5433 5087.8 4755.4 4438.8 4139.6 3863.5 3626.3 3438.8
3298.9 3203.6 3142.1 3065.1 2956.5 2801.9 2626.8 2446.7 2262.7 2038.3
1773.4 1504.3 1202.6 869.4 524.8 251.4 0
6518.3 6192.7 5926 5762.9 5746.7 5912.5 6223.7 6549.6 6705.9 6613.4
6311.2 5915 5536.6 5187.1 4853.7 4536.8 4234.2 3953.3 3711.4 3521.8
3377.2 3275.4 3219.6 3156.1 3061.1 2924 2757.7 2567.6 2368.7 2121.6
1835.4 1554.5 1244.4 865.9 506.5 250.6 0
6518.3 6154.6 5865.2 5688.4 5662.9 5825.7 6148.4 6488.8 6677.9 6630.4
6369.2 5979.5 5589.1 5245.4 4923.8 4623.4 4333.7 4060.8 3822.9 3631.9
3475.8 3367.2 3300.2 3235.6 3141.9 3010.3 2840.2 2645.8 2436.2 2182.6
1890.7 1602.1 1284.4 851.9 467.7 221.1 0
6518.3 6116.9 5804.2 5614.1 5579.1 5739.2 6073.1 6428.3 6649.6 6647.1
6427 6044.3 5641.6 5304 4993.8 4709.9 4433.5 4168.4 3934.5 3741.9
3574.3 3459.3 3380.5 3315.4 3222.9 3096.6 2922.7 2723.9 2503.8 2243.6
1946 1649.6 1324.4 837.9 429 191.3 0
6518.3 6087.6 5757.4 5558.3 5512.6 5654.1 5952 6267.9 6466.3 6472
6283.5 5942 5563.8 5232.4 4942.8 4686.4 4439.3 4197.1 3975.8 3789.4
3635.4 3531.5 3457 3392.7 3300.4 3167.6 2985.3 2777.9 2552.6 2291.4
1989.5 1695.4 1359.2 912 498.3 220.4 0
6518.3 6058.1 5710.4 5502.8 5445.8 5569.1 5831 6107.6 6283.2 6297
6140.1 5840 5485.8 5160.6 4892 4662.9 4444.8 4225.9 4017 3837
3696.4 3603.8 3533.8 3469.8 3378 3238.6 3047.8 2831.9 2601.3 2339.2
2033 1740.9 1393.7 986 567.8 249.6 0
6518.3 6034.3 5677.6 5463.8 5402.3 5512.8 5745.4 5981.5 6128.6 6137.9
5998.6 5730.2 5407.3 5097.8 4834 4609.6 4399.5 4187.6 3982.5 3812.9
3694.9 3616.8 3551.8 3488 3398 3257.9 3067.6 2851.2 2619.8 2361.2
2056 1762.4 1422.2 1034.5 627.8 273.9 0
6518.3 6010.6 5644.9 5424.8 5358.2 5456.5 5659.9 5855.5 5974.3 5978.5
5857.5 5620.4 5328.2 5035.1 4776.2 4556.1 4354.2 4149.6 3948.3 3788.9
3693.9 3629.8 3569.8 3506.3 3418 3277.2 3087.1 2870.2 2638.3 2383.2
2079.1 1783.9 1450.7 1083.1 687.9 298.2 0
6518.3 5992.1 5621.6 5398 5333 5428.3 5620.6 5797.5 5900 5900.3
5789.4 5574.8 5305 5019.8 4752.9 4513.8 4292.7 4073.3 3861 3711.4
3631.9 3579.3 3525.8 3461.8 3374.5 3237.9 3049.3 2835.4 2610.1 2359.7
2067.6 1767.9 1443.7 1080.1 682.8 292.1 0
6518.3 5973.5 5598.4 5371.5 5307.7 5400.3 5581.6 5739.2 5825.5 5821.7
5721.7 5529.1 5281.4 5004.5 4729.9 4471.8 4231.7 3997 3773.9 3633.9
3569.8 3528.8 3481.8 3417.2 3331.2 3198.6 3011.5 2800.9 2581.8 2336.2
2056 1751.4 1437 1076.8 677.8 285.6 0
6518.3 5956.5 5580.6 5355.5 5294.2 5388.7 5566.6 5720.2 5801.7 5795.5
5696.9 5517.8 5281.4 5006.6 4724.9 4449.5 4190.1 3936.8 3703.1 3568.3
3509.3 3474.5 3434.2 3370.2 3282.7 3147.6 2962 2754.9 2537.8 2294.2
2020.8 1715.9 1389.2 1036.5 646.3 269.6 0
6518.3 5939.3 5562.8 5339.7 5280.7 5377.2 5551.6 5700.9 5777.9 5769.2
5672.4 5506.6 5281.4 5008.8 4719.9 4427.3 4149.1 3876.5 3632.4 3503
3448.8 3420.5 3386.7 3322.9 3234.1 3096.6 2912.7 2708.9 2493.8 2252.4
1985.5 1680.4 1341.2 996 614.8 253.1 0
6518.3 5918 5545.3 5327.7 5275.2 5375.2 5550.3 5697.9 5770.4 5757.9
5657.9 5502.8 5285.2 5012.6 4717.4 4414.7 4124.6 3837 3586.8 3459.3
3406.7 3381.7 3351.7 3286.7 3196.6 3051.6 2874 2673.9 2453.8 2213.6
1948.5 1650.8 1285.7 960.5 582.8 237.6 0
6518.3 5939.3 5562.8 5339.7 5280.7 5377.2 5551.6 5700.9 5777.9 5769.2
5672.4 5506.6 5281.4 5008.8 4719.9 4427.3 4149.1 3876.5 3632.4 3503
3448.8 3420.5 3386.7 3322.9 3234.1 3096.6 2912.7 2708.9 2493.8 2252.4
1985.5 1680.4 1341.2 996 614.8 253.1 0
6518.3 5956.5 5580.6 5355.5 5294.2 5388.7 5566.6 5720.2 5801.7 5795.5
5696.9 5517.8 5281.4 5006.6 4724.9 4449.5 4190.1 3936.8 3703.1 3568.3
3509.3 3474.5 3434.2 3370.2 3282.7 3147.6 2962 2754.9 2537.8 2294.2
2020.8 1715.9 1389.2 1036.5 646.3 269.6 0
6518.3 5973.5 5598.4 5371.5 5307.7 5400.3 5581.6 5739.2 5825.5 5821.7
5721.7 5529.1 5281.4 5004.5 4729.9 4471.8 4231.7 3997 3773.9 3633.9
3569.8 3528.8 3481.8 3417.2 3331.2 3198.6 3011.5 2800.9 2581.8 2336.2
2056 1751.4 1437 1076.8 677.8 285.6 0
6518.3 5992.1 5621.6 5398 5333 5428.3 5620.6 5797.5 5900 5900.3
5789.4 5574.8 5305 5019.8 4752.9 4513.8 4292.7 4073.3 3861 3711.4
3631.9 3579.3 3525.8 3461.8 3374.5 3237.9 3049.3 2835.4 2610.1 2359.7
2067.6 1767.9 1443.7 1080.1 682.8 292.1 0
6518.3 6010.6 5644.9 5424.8 5358.2 5456.5 5659.9 5855.5 5974.3 5978.5
5857.5 5620.4 5328.2 5035.1 4776.2 4556.1 4354.2 4149.6 3948.3 3788.9
3693.9 3629.8 3569.8 3506.3 3418 3277.2 3087.1 2870.2 2638.3 2383.2
2079.1 1783.9 1450.7 1083.1 687.9 298.2 0
6518.3 6034.3 5677.6 5463.8 5402.3 5512.8 5745.4 5981.5 6128.6 6137.9
5998.6 5730.2 5407.3 5097.8 4834 4609.6 4399.5 4187.6 3982.5 3812.9
3694.9 3616.8 3551.8 3488 3398 3257.9 3067.6 2851.2 2619.8 2361.2
2056 1762.4 1422.2 1034.5 627.8 273.9 0
6518.3 6058.1 5710.4 5502.8 5445.8 5569.1 5831 6107.6 6283.2 6297
6140.1 5840 5485.8 5160.6 4892 4662.9 4444.8 4225.9 4017 3837
3696.4 3603.8 3533.8 3469.8 3378 3238.6 3047.8 2831.9 2601.3 2339.2
2033 1740.9 1393.7 986 567.8 249.6 0
6518.3 6087.6 5757.4 5558.3 5512.6 5654.1 5952 6267.9 6466.3 6472
6283.5 5942 5563.8 5232.4 4942.8 4686.4 4439.3 4197.1 3975.8 3789.4
3635.4 3531.5 3457 3392.7 3300.4 3167.6 2985.3 2777.9 2552.6 2291.4
1989.5 1695.4 1359.2 912 498.3 220.4 0
6518.3 6116.9 5804.2 5614.1 5579.1 5739.2 6073.1 6428.3 6649.6 6647.1
6427 6044.3 5641.6 5304 4993.8 4709.9 4433.5 4168.4 3934.5 3741.9
3574.3 3459.3 3380.5 3315.4 3222.9 3096.6 2922.7 2723.9 2503.8 2243.6
1946 1649.6 1324.4 837.9 429 191.3 0
6518.3 6154.6 5865.2 5688.4 5662.9 5825.7 6148.4 6488.8 6677.9 6630.4
6369.2 5979.5 5589.1 5245.4 4923.8 4623.4 4333.7 4060.8 3822.9 3631.9
3475.8 3367.2 3300.2 3235.6 3141.9 3010.3 2840.2 2645.8 2436.2 2182.6
1890.7 1602.1 1284.4 851.9 467.7 221.1 0
6518.3 6192.7 5926 5762.9 5746.7 5912.5 6223.7 6549.6 6705.9 6613.4
6311.2 5915 5536.6 5187.1 4853.7 4536.8 4234.2 3953.3 3711.4 3521.8
3377.2 3275.4 3219.6 3156.1 3061.1 2924 2757.7 2567.6 2368.7 2121.6
1835.4 1554.5 1244.4 865.9 506.5 250.6 0
6518.3 6230.4 5993.1 5847.5 5837.7 5983.5 6242.2 6491.8 6584.6 6455.5
6155.9 5790.4 5433 5087.8 4755.4 4438.8 4139.6 3863.5 3626.3 3438.8
3298.9 3203.6 3142.1 3065.1 2956.5 2801.9 2626.8 2446.7 2262.7 2038.3
1773.4 1504.3 1202.6 869.4 524.8 251.4 0
6518.3 6268.2 6060.1 5931.8 5928.5 6055.1 6260.7 6433.8 6463.3 6297.7
6000.6 5665.9 5329.7 4988.8 4657.4 4341 4045.1 3773.9 3541.3 3355.5
3220.4 3131.6 3064.6 2974 2852 2680.1 2496.3 2326.2 2156.6 1954.7
1711.4 1453.7 1160.6 872.9 542.8 252.1 0
6518.3 6311.2 6135.9 6031.8 6028.6 6121.1 6251.7 6324.7 6273.7 6081.1
5806 5506.3 5197.1 4882.7 4576.8 4283.2 4003.3 3739.7 3512.3 3328.7
3178.1 3068.6 2975 2877.5 2767.4 2626.3 2475.8 2332.7 2179.1 1987.5
1743.1 1485.8 1187.6 892 564 256.1 0
6518.3 6354.5 6211.9 6131.9 6128.6 6187.7 6242.7 6215.7 6084.3 5865
5611.6 5346.5 5064.6 4776.9 4496 4225.2 3961.5 3705.6 3483.8 3301.7
3136.1 3005.3 2885.2 2780.9 2682.6 2572.6 2455 2339.2 2201.6 2020.5
1774.7 1517.8 1214.4 911 585.3 260.1 0
6518.3 6402.3 6302.7 6252.2 6255.7 6291.2 6292.2 6197.7 5999.3 5739.2
5466.5 5206.4 4953 4711.2 4477.8 4245.2 4006.8 3765.7 3542.1 3350.7
3179.4 3048.1 2953 2880 2811.2 2732.9 2625.8 2481.3 2302.7 2089.8
1828.2 1560.5 1250.4 928.5 604.1 267.6 0
6518.3 6450.3 6393.3 6372.7 6382.8 6395.3 6342 6179.4 5914.3 5613.4
5321.5 5066.3 4842 4645.4 4459.8 4265.2 4052.1 3825.7 3600.6 3399.7
3222.9 3091.1 3021 2979 2939.5 2893.5 2796.4 2623.3 2403.7 2159.1
1881.5 1603.3 1286.2 946 622.8 275.1 0
6518.3 6509.6 6497.1 6507.1 6527.1 6529.6 6449.5 6245.7 5931.8 5579.1
5228.9 4953.8 4753.7 4606.1 4476 4324.7 4143.4 3940.8 3711.9 3495.5
3334.2 3246.7 3255.4 3264.2 3236.6 3169.1 3006.5 2741.4 2442.5 2158.6
1891 1608.3 1286.9 935.5 609.1 257.6 0
6518.3 6562.8 6602.1 6650.4 6703.9 6715.4 6655.4 6487.8 6213.7 5900
5557.8 5253.2 5005 4808.7 4644.9 4472.3 4277.2 4064.1 3837 3656.9
3546.3 3490.5 3482.3 3464.3 3368.7 3185.4 3004.5 2746.9 2442.5 2134.1
1777.9 1422 1064.3 745.4 467.7 198.9 0
6518.3 6617.9 6713.4 6805.7 6888 6923.3 6896 6777.2 6572.3 6332
6063.6 5818.2 5613.1 5436.3 5262.4 5057.8 4813.7 4544.3 4258.2 4031.8
3881.5 3782.4 3710.6 3625.6 3495.5 3269.4 3044.3 2724.9 2339.7 1988.3
1614.3 1263.1 930 646.3 395.2 169.1 0
6518.3 6672.9 6824.7 6961 7071.6 7131.1 7136.6 7066.6 6931 6763.9
6569.6 6383.3 6221.2 6063.6 5880 5643.4 5350.2 5024.6 4679.4 4406.7
4216.6 4074.6 3939 3786.9 3622.3 3353.7 3084.1 2702.6 2236.6 1842.2
1450.7 1104.3 795.4 547.3 322.7 139.6 0
6518.3 6730.4 6943.8 7137.4 7286 7383.8 7427.5 7404.3 7340.2 7261.7
7184.2 7132.4 7108.1 7078.1 7021.6 6924.8 6791.5 6653.9 6526.1 6420.5
6305.5 6111.1 5788.9 5334.7 4744.9 4039.1 3404 2793.7 2210.9 1763.6
1379.7 1055.8 775.4 543.3 324.7 141.3 0
6518.3 6788 7063.1 7313.7 7500.1 7636.4 7718.4 7741.9 7749.4 7759.5
7799 7881.5 7994.6 8092.1 8163.7 8206.2 8232.9 8283.7 8373 8434.3
8394.3 8147.9 7638.9 6882.3 5867.5 4724.4 3723.9 2884.5 2184.9 1685.4
1308.7 1007.5 755.4 539.8 326.4 143.1 0
6518.3 6845 7181.4 7494.8 7739.2 7907.5 8012.6 8062.9 8102.1 8155.2
8251.2 8401.3 8595.6 8798.5 9029.6 9288.5 9617.1 10047.1 10612.9 11215.7
11775 12138.2 12058.1 11494.9 10446.6 9029.1 7582.9 6166.1 4855 3711.6
2693.9 1825.4 1176.1 723.4 386.7 160.3 0
6518.3 6902.3 7300 7675.9 7978.6 8178.7 8306.7 8383.8 8454.8 8550.6
8703.2 8920.8 9196.7 9504.8 9895.5 10370.8 11001.1 11810.5 12852.8 13997.1
15155.7 16128.2 16477.1 16107.7 15025.7 13333.8 11442.1 9447.8 7525.1 5737.9
4079.1 2643.3 1597.1 907.5 447.2 177.6 0
6518.3 6956 7418.8 7871.8 8226.4 8450.8 8590.6 8671.7 8754.2 8856.5
9002.6 9206.7 9472.6 9778 10157.4 10704.5 11487.4 12512.4 13799.5 15329.8
17164.7 19092.2 20801.1 22012.2 22314.9 21040.5 19237.3 17091.5 14750 12211.7
9302 6510.6 4194.6 2427.7 1092.1 357.7 0
6518.3 7009.8 7537.6 8067.9 8474.3 8723.2 8874.5 8959.6 9053.4 9162.2
9302.2 9492.3 9748.7 10051.4 10419.1 11038.1 11973.6 13214.2 14746.3 16662.2
19173.5 22056.2 25125.3 27916.7 29603.8 28747.1 27032.5 24735.1 21974.9 18685.8
14524.9 10377.8 6792.2 3948.3 1737.1 537.8 0
